Announcement

Collapse
No announcement yet.

GS3 Communications with PC and GSoft

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • GS3 Communications with PC and GSoft

    I want to use GSoft on the plant floor with the GS Series of drives using RS-485 protocol. In the drive manuals it only mentions two methods each requiring a converter that needs an external 24Vdc power source. Is there a cable converter that will work? Such as the USB-485M?
Working...
X