Announcement

Collapse
No announcement yet.

Do-more! Designer software v2.1.1 (Released September 20, 2017)

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • Do-more! Designer software v2.1.1 (Released September 20, 2017)

    Product: Do-more! Designer software
    Version: 2.1.1
    Release Date: September 20, 2017

    AutomationDirect has released Do-more! Designer programming software version 2.1.1 for the Do-more! and BRX series PLCs.

    The software is available at http://support.automationdirect.com/...ts/domore.html

    This version includes the following New Features and Bug Fixes:

    New Features

    1. Support for BRX analog modules: BX-08AD-1, BX-08AD-2B, BX-04THM, BX-08DA-1, BX-08DA-2B
    2. User Data Types! - Full structure support for user defined data types. Create a Heap Item or Memory Block with structures such as; Motor101.Start, Motor101.Speed, Recipe1.Level, Recipe1.Setpoint.
    3. Project Load and Save to SD card (BRX Only). Now save and restore projects using the MicroSD card in your BRX PLC.
    4. Project Notes - Keep track of changes as you download your projects to the PLC. The Project Notes change log is stored with your PLC project so you always have it available.

    Improvements

    New Instructions:

    BACKUP
    COPY
    DEBOUNCE
    FLASHER
    TIMEDOUT

    New common timer instruction editor with timing diagrams.

    For the full list of updates and improvements please refer to the Updates.pdf in the Do-more! installation folder.



    To download Do-more software, please use this link:
    http://support.automationdirect.com/...ts/domore.html
    Last edited by Do-more PE; 10-23-2017, 07:42 AM.
    If you have an urgent issue, please contact AutomationDirect's Technical Support team.

    AutomationDirect.com Technical Support: 1(800) 633-0405 or (770) 844-4200 Email Tech Support
Working...
X