Announcement

Collapse
No announcement yet.

CLICK software v2.60 (Released February 12, 2020)

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • CLICK software v2.60 (Released February 12, 2020)

    Product: CLICK Software
    Version: 2.60
    Release Date: February 12, 2020


    AutomationDirect has released firmware and programming software version 2.60 for the CLICK Series of PLCs, C0-PGMSW.
    This version includes the following New Features and Bug Fixes:

    New Features
    Support for three new I/O modules:
    1. C0-04TRS-10
    2. C0-08TR-3
    3. C0-08SIM
    Improvements
    Installation EXE files are digitally signed

    Fixed Bugs
    1. Fix bug that may cause Ethernet CPUs to reboot.
    2. OUT Coil is not keeping address assignment, or a Nickname is automatically assigned
    3. Hysteresis Error unavoidable when Autotuning a new PID Loop in the Monitor Window
    4. C0-1x CPUs will Fault when using an Out Coil Immediate option to Output Modules
    5. Access Violation occurs in Export I/O MODBUS Addresses

    To download CLICK software, please use this link: https://support.automationdirect.com...clickplcs.html
Working...
X