Announcement

Collapse
No announcement yet.

ZIP Link Cable for BRX - Two wire Common points dosen't line-up for inputs.

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • ZIP Link Cable for BRX - Two wire Common points dosen't line-up for inputs.

    BRX 36 Point CPU

    Unlike the output commons, two wire cable pins doesn't line-up with input commons (X1X, X2C etc.) Is there a different cable PN# for the input side or is this is OK to use as is? 2-AMPS per common no longer true for inputs?

    Please see attached.

    Attached Files

  • #2
    there is very little current on an input, I think typical is around 6mA max is less than 10mA, at 4 inputs per common there would be no more than 0.04A on the common, a single wire will be fine

    Comment


    • #3
      I really hate the size of the connector shells on those things. Using them in small panels is quite a challenge.

      Comment

      Working...
      X