Announcement

Collapse
No announcement yet.

DOC FIX request

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • DOC FIX request

    GS3M document dated May 2013
    Page 4-63
    Topic P6.16
    Repeat text

    The Upper/Lower Bound of Output Frequency is to prevent operation error and
    machine damage.
    This parameter must be equal to or less than the Upper Bound of Output
    Frequency (P6.15).
    If the Lower Bound of Output Frequency is 10 Hz, and the Minimum Output
    Frequency (P2.06) is set at 1.0 Hz, then any Command Frequency between 1-10
    Hz will generate a 10 Hz output from the drive.
    The Upper/Lower Bound of Output Frequency is to prevent operation error and
    machine damage.

  • #2
    Thanks for the heads up. We'll get it fixed.
    If you have an urgent issue, please contact AutomationDirect's Technical Support team at 1(800) 633-0405 or (770) 844-4200. Thank you

    Comment

    Working...
    X