Announcement

Collapse
No announcement yet.

February 2017 - Split Core AC Current Transformers

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • February 2017 - Split Core AC Current Transformers

    AutomationDirect's AcuAmp® line of power products now includes the CTF series 5A secondary current transformers. Designed for applications such as ammeters, wattmeters, panel meters, instrumentation, and energy management systems, these current transformers offer a compact, cost-effective means of measuring primary current. AcuAmp AC transformers feature a larger than average sensing window and a split-core case for convenient installation over large wires or bus bars without disconnecting; secondary terminals are zinc-plated for added reliability. The compact design saves space in control panels by remotely locating the sensing of the current closer to the load. The transformers are compatible with standard power monitors and panel meters designed for 5A input, and produce a 0-5 A output proportional to the current flowing through the sensing window. Please see the following link for additional product information, pricing and availability:
    https://www.automationdirect.com/adc...t_Transformers
Working...
X