Announcement

Collapse
No announcement yet.

April 2017 - ProSense Digital Temperature Sensors

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • April 2017 - ProSense Digital Temperature Sensors

    AutomationDirect adds new line of Digital Temperature Sensors.The ETS Series of digital temperature sensors combines a precision RTD sensing element, measuring electronics, and process fitting all in a single stainless steel temperature transmitter probe. A built-in, 4-digit digital display provides indication of the measured temperature. Two yellow LEDs indicate output switch status. The sensor housing can be rotated and the digital display electronically flipped for installation flexibility. Two solid state switch outputs are provided. Select models allow one output to be configured as a scalable analog signal, turning the unit into a combination temperature switch and transmitter. Simple pushbutton setup allows the ETS to be easily and quickly configured prior to installation; free ProSense XT-SOFT software can also be used to program the ETS parameters. For more details, visit: https://www.automationdirect.com/adc...-_Transmitters
Working...
X