Announcement

Collapse
No announcement yet.

June 2017 - C-more micro HMIís with Built-in Ethernet

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • June 2017 - C-more micro HMIís with Built-in Ethernet

    Announcing two new panels to the C-more Micro EA3 series product line. The EA3-S3ML 3-inch and EA3-T4CL 4-inch widescreen models.
    The 3.1-inch 128 x 64 pixel monochrome display model comes with 3MB memory and Ethernet communications built-in.
    The EA3-T4CL 4.3-inch widescreen 480 x 272 pixel TFT color display model comes with 14MB memory and Ethernet communications built-in.
    Both models can be programmed using the Micro-USB port or the built-in Ethernet port
    Please use the following links for additional product information: https://www.automationdirect.com/adc...a-_Accessories
    https://www.automationdirect.com/adc...a-_Accessories
Working...
X