The new ProSense DPG1 digital pressure gauges are ideal for industrial and general purpose applications requiring an accurate and reliable device with easy to read digital display. These DPG1 gauges have a 4-digit, 2" x 3/4" LCD display and 2-button operation. The backlight display turns on when the on/off button is pressed and has a continuous on display option or a timeout option to save battery life. The display battery life is 2 years (auto shut-off mode) or 2 weeks if the display is on continuously. A rubber boot is included for added gauge protection and the process connection is 1/4" NPT. Gauge accuracy is +/- 0.5% of full scale with available pressure ranges from 0 - 15 psig to 0 - 5000 psig. Pressure unit selections include psi, mH2O, mmHg, mbar, kPa, bar, kg/cm2 and MPa. Please see the following link for more details: https://www.automationdirect.com/adc...ressure_Gauges