Announcement

Collapse
No announcement yet.

September 2017 - NITRA® Pneumatic Rotary Actuators & Grippers

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • September 2017 - NITRA® Pneumatic Rotary Actuators & Grippers

    NITRA® Rotary Actuators are available in four body sizes with or without shock absorbers. All are double acting and have an adjustable travel range from zero to 190 degrees. Anodized aluminum bodies include integral mounting slots for position switches. A durable ball bearing hub and integrated piston magnets are standard.
    NITRA Pneumatic Grippers are actuators with jaws (fingers) to grip objects, and are available in seven body sizes with parallel or angular grip travels and side mount or end mount grips. Grippers are either double-acting, single-acting normally open, or single-acting normally closed. Anodized aluminum bodies include integral mounting slots for position switches.
    NITRA SLV Series lockout valves are typically the first valve following the FRL components in the line supplying compressed air to pneumatic equipment. They are critical components in any safety lockout/tagout system. Available accessories include air mufflers and air pressure visual indicators. Please see the following links for more details:
    https://www.automationdirect.com/adc...s_-a-_Grippers
    https://www.automationdirect.com/adc...s_(SLV_Series)
Working...
X