Announcement

Collapse
No announcement yet.

November 2017 - Stride SiteLink Secure Remote Access Solution

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • November 2017 - Stride SiteLink Secure Remote Access Solution

    Secure remote access with cloud data logging options has been added to AutomationDirect's line of industrial communications products. Now machine builders and plant managers can securely connect to remotely program, monitor, or troubleshoot their PLC, HMI or Ethernet-ready devices with STRIDE SiteLink. STRIDE SiteLink provides secure remote access in a web-based dashboard that doesn’t require an IT certification to understand or configure. The SiteLink solution is made up of three primary components – VPN routers (available in wired, 4G AT&T, and WiFi versions), a free SiteLink account (available at www.stridesitelink.com), and the hosted VPN server (cloud-based server providing connection between the client and remote site).To learn more, visit: https://www.automationdirect.com/stride/index
Working...
X