Announcement

Collapse
No announcement yet.

February 2018 - Marathon Stainless Steel and Jet Pump Motors

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • February 2018 - Marathon Stainless Steel and Jet Pump Motors

    New Marathon Powerwash SXT washdown duty motors are designed for use in food and beverage processing and other washdown environments. The all stainless-steel totally enclosed motors are available in single and three-phase. Jet pump motors are commonly used in commercial and industrial water treatment and processing applications to power centrifugal and hydraulic pumps. Marathon jet pump motors are available in single and three-phase, and in TEFC and Open Drip Proof (ODP) designs. The ODP design allows air to circulate through the motor windings for cooling and increased efficiency, but prevents drops of liquid from falling into the motor. Please see the following links for further product details, pricing and availability: https://www.automationdirect.com/adc...(0.25_-_300HP)
    Last edited by kheard; 02-15-2018, 10:49 AM.
Working...
X