Announcement

Collapse
No announcement yet.

April 2018 - Precision Limit Switches

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • April 2018 - Precision Limit Switches

    AutomationDirect now offers mini stopper and stopper bolt precision limit switches from Metrol. Mini stopper limit switches incorporate a mechanical stop along with the limit switch function, eliminating the need for a separate stop in many applications. With 10 micron repeatability, long service life, and high contact force, these stainless steel switches are ideal for use in precision indexing/positioning applications.
    Stopper bolt limit switches can take the place of a stop bolt and a separate switch for indication. Metrol stopper bolt precision limit switches incorporate a mechanical stop along with the limit switch function and provide 2 tasks with one device by housing a high-accuracy built-in switch in a stopper bolt. These are designed to have the sensed parts come to a stop against them and not damage
    the switch.
    To learn more, visit: https://www.automationdirect.com/adc...Limit_Switches

Working...
X