Announcement

Collapse
No announcement yet.

June 2018 - BRX Remote I/O Controllers

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • June 2018 - BRX Remote I/O Controllers

    AutomationDirect has added remote I/O capabilities to its BRX Micro PLC product line. BRX Remote I/O controllers allow thousands of additional I/O to be added to the BRX PLC system.

    Each remote controller unit can be expanded with up to eight I/O expansion modules providing 256 I/O points per remote rack. Six controller versions are available and are designed to work seamlessly with Do-more! systems, DirectLOGIC ERM modules or any Modbus Client/Master device. Supported protocols include Do-more! Ethernet Remote I/O, HOST Ethernet Remote I/O, Modbus RTU and Modbus TCP. All units have a built-in 10/100 Mbps Ethernet port. Modbus I/O units also have an onboard RS-485 port with removable 3-pin connector. Both 120-240 VAC and 12-24 VDC powered units are available; the AC powered units include an integral 24VDC auxiliary output power supply. Please select the following link for further product details, pricing and available: https://www.automationdirect.com/...t_Remote_I-z-O
    Last edited by Do-more PE; 06-06-2018, 12:08 PM.
Working...
X