Announcement

Collapse
No announcement yet.

July 2018 - SureStep Integrated Stepper Motors and Drives

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • July 2018 - SureStep Integrated Stepper Motors and Drives

    AutomationDirect has added Integrated motors and drives to its SureStep® line of stepper motion control products. Integrated stepper motor/drives save panel space, require less wiring and are less expensive. The new SureStep® integrated drive/motor units provide accurate micro-stepping position, speed control and require only 2 components, power supply and integrated stepper motor/drive. Standard and Advanced motor/drives are available. The advanced motor/drives can operate with traditional high-speed inputs, but can also be commanded via 0-5V analog input. An internal indexer can accomplish point-to-point moves controlled via ASCII communication. Free SureMotion Pro drive configuration software is available for Advanced integrated motor/drives to easily configure and setup the drive, including drive, motion control mode, I/O, and motor. A Status Monitor screen aids in troubleshooting alarms and faults. Please select the following link for further product details, pricing and available: https://www.automationdirect.com/adc...ors_-z-_Drives
Working...
X