Announcement

Collapse
No announcement yet.

July 2018 - High Density 6mm Width Signal Conditioners

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • July 2018 - High Density 6mm Width Signal Conditioners

    High density (narrow width) signal conditioners have been added to the AutomationDirect process measurement and controls lineup. ProSense® SC6 Series signal conditioners are housed in a narrow 6mm width package that allows high density mounting on a 35mm DIN rail to optimize panel space. Models are available for conversion of standard DC voltage and current signals, bipolar signals, thermocouples, and RTDs. Isolation eliminates ground loop problems. The SC6 Series includes single channel, two channel and signal splitter models. Power options include an in-rail power bus, loop powered output, as well as models that are powered directly from the input signal. These 6mm conditioners offer excellent accuracy and fast response, a wide operating temperature range and are suitable for high vibration environments. All models are UL Listed as well as FM approved for use in Class 1 Division 2 hazardous locations. Please select the following link for further product details, pricing and available: https://www.automationdirect.com/adc...l_Conditioners
Working...
X