Announcement

Collapse
No announcement yet.

August 2018 - UL 1008 Rated Manual Transfer Switches

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • August 2018 - UL 1008 Rated Manual Transfer Switches

    Socomec SIRCOVER UL 1008 rated manual transfer switches provide safe transfer and are extremely durable, tested and approved for use in the most demanding applications such as resistive load or total system applications. The switches provide reliable operation with a double breaking per pole sliding bar contacts system. SIRCOVER manual transfer switches have three stable, completely isolated positions and feature 2, 3 and 4-pole configurations; 100A, 260A and 400A ratings, with 240VAC and 600VAC max operation voltage (AC) ratings. The SIRCOVER UL 1008 range provides safe transfer and disconnection at all levels within an installation. The source transfer will be operated safely even under on-load or over-load conditions. Accessories include direct and external handles, external shafts, bridging bars, auxiliary contacts and terminal protection screens and lugs.
    To learn more visit https://www.automationdirect.com/adc...nsfer_Switches

Working...
X