Announcement

Collapse
No announcement yet.

October 2018 - K1 & Weld Inductive Proximity Sensors

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • October 2018 - K1 & Weld Inductive Proximity Sensors

    We are pleased to announce we now offer two new lines of inductive proximity sensors. Our Factor 1 sensors, with a correction factor K = 1, provide a constant sensing range without adjustment on all ferrous and non-ferrous metals. Our Weld Slag Resistant harsh duty sensors have a PTFE material coating that prevents weld slag build-up and allows weld spatter to be wiped off easily. We offer both of these in 8mm, 12mm, 18mm and 30mm sizes. Please select the link below to obtain more features, specifications, pricing and availability:
    https://www.automationdirect.com/adc...ximity_Sensors
Working...
X