Announcement

Collapse
No announcement yet.

October 2018 - SureStep Encoder Motors & NEMA 14 Motors

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • October 2018 - SureStep Encoder Motors & NEMA 14 Motors

    SureStep® series high-torque industry-standard NEMA 14, 17, 23, and 34 stepper motors now provide holding torque from 8 to 1288 oz-in. The new smaller frame size NEMA 14 motors (1.4" wide) and are available in single and dual shaft versions. The SureStep family has options for open loop control (no encoder), position monitoring (external encoder feedback), and position verification (integrated motor/drives with internal encoder). Replacement and optional encoders are available for standalone dual-shaft motors and standard integrated motor/drives in all NEMA 14, 17, and 23 sizes; resolutions include 400 ppr and 1000 ppr fixed, along with new configurable models (48 to 4096 ppr). New inertia dampers smooth step oscillations and can be used as a hand wheel for motor rotation when power is removed. Please select the link below to obtain more features, specifications, pricing and availability:https://www.automationdirect.com/adc...stepper_motors
Working...
X