Announcement

Collapse
No announcement yet.

November 2018 - NITRA® Straight Hybrid PVC Hose

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • November 2018 - NITRA® Straight Hybrid PVC Hose

    NITRA® Hybrid PVC Hose is a blend of PVC and rubber with a polyester braided reinforcement. The PVC gives light weight, color stability and hardness for higher working pressures while the rubber gives improved flexibility and operating temperature range. The black with green stripe color hose works with air or water (non-potable) and is strong, flexible, kink resistant and has a Shore A 62 hardness rating. The hybrid PVC hose is available in 1/4" and 3/8" hose inside diameters and is sold with or without 1/4 inch male NPT nickel-plated brass rigid fittings (additional fittings may be purchased separately). The hose is available in 25 and 50-foot hose lengths with fittings; and in 100, 250 and 500-foot bulk hose lengths without fittings. Please see the following link for more details: https://www.automationdirect.com/adc...ybrid_pvc_hose
Working...
X