Announcement

Collapse
No announcement yet.

December 2018 - WEG CFW300 (120/230 VAC) Variable Frequency Drives

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • December 2018 - WEG CFW300 (120/230 VAC) Variable Frequency Drives

    We are pleased to announce we now offer WEG Brand 120/230 VAC Variable frequency drives (VFD). These types of drives enable speed control for three-phase AC motors such as those in conveyors, fans, pumps, HVAC and material handling. WEG CFW300 series drives are affordable, compact inverters with a built-in PLC, and provide V/Hz or vector control up to 5hp. A full line of accessories is available to ensure a reliable installation. The follow link will provide you with technical specifications, features, pricing and availability:
    https://www.automationdirect.com/adc...ntrol_w-z-_plc
Working...
X