Announcement

Collapse
No announcement yet.

December 2018 - RHINO High Efficiency Power Supplies

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • December 2018 - RHINO High Efficiency Power Supplies

    RHINO PSH series DIN rail power supplies offer best-in-class efficiencies up to 94.5%, temperature performance range of -25C to 70C and agency approvals for extreme conditions. The DIN rail clips can be moved to the side of the power supply for side mounting in flat panels. UL 508 and hazardous location listed, UL 60950 recognized, ATEX certified, CE marked and RoHS compliant.

    RHINO PSX series of ruggedized power supplies are Class I, Div. 2 hazardous location rated with 12 and 24VDC output voltages, universal 120/240 VAC input voltage, adjustable DC output, DC-OK LED indication, and output current limitation. IP67 and NEMA 4X ratings, and UL 508 listed, UL 60950 recognized, CE marked and RoHS compliant.
    The following link will provide you with additional features, technical specifications, pricing and availability for the PSH and PSX series:

    https://www.automationdirect.com/adc...dous_locations


    The PSH-BCM360S module provides a battery management system to charge and monitor an external 12V lead-acid battery with a capacity greater than 2.5 Ah. This standalone unit functions with one or a pair of 24VDC or 48VDC power supplies to provide a DC UPS (uninterruptible power supply) power protection system. The following link will provide you with additional features, technical specifications, pricing and availability:
    https://www.automationdirect.com/adc...cialty_modules
Working...
X