Announcement

Collapse
No announcement yet.

December 2018 - MTCP2 Premium-Efficiency Cast-Iron 3 Phase AC Motors & C-Flange Kits

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • December 2018 - MTCP2 Premium-Efficiency Cast-Iron 3 Phase AC Motors & C-Flange Kits

    IronHorse Premium Efficiency AC electric motors meet the requirements of the Energy Independence and Security Act of 2007. The MTCP2 Series gives you a low cost of entry so you get a quicker payback on your investment. All our Ironhorse motors are in stock and ready for same-day shipment. We offer two frames:
    T-Frame TEFC Motors - Three-Phase Industrial Duty - 1 to 300 hp
    TC-Frame (C-Face) TEFC Motors - Three-Phase Industrial Duty - 1 to 30 hp

    The following link will provide you with additional features, technical specifications, pricing and availability: https://www.automationdirect.com/adc...se_(1_-_300hp)

    IronHorse cast iron C-flange kits can be used for C-face mounting of the 1-300 hp IronHorse MTCP2 Premium Efficiency cast iron T-frame motors.
    The following link will provide you with additional features, technical specifications, pricing and availability:
    https://www.automationdirect.com/adc...st_iron_motors
Working...
X