Announcement

Collapse
No announcement yet.

January 2019 - RHINO PSV Series DC Power Supplies

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • January 2019 - RHINO PSV Series DC Power Supplies

    RHINO PSV series DIN rail power supplies are available in a wide range of voltages and wattages. 5V RHINO supplies are available in 15 and 25-watt ratings, and 12V supplies at 48W. 24VDC supplies are available in 30, 50, 100, 120, 240, 480W; and 48V RHINO supplies are rated up to 120W. 15 to 100W models, in ultra-compact plastic housings, have an efficiency rating of up to 89.0%, a full power operating temperature range from -10°C to +55°C and are NEC Class 2 / Limited Power Source (LPS) certified. 120-480W power supply models have a metal housing, provide full power from -10°C to +50°C and efficiencies up to 88.0%. These models have a built-in constant current circuit for reactive loads. Starting at $32.00, RHINO PSV series DC power supplies are UL/cUL recognized, CE approved and have a 3-year warranty.


    Please see the following link for more details including additional features, technical specifications, pricing and availability: http://www.automationdirect.com/adc/...power_supplies
    Last edited by JHamelly; 01-16-2019, 09:48 AM.
Working...
X