Announcement

Collapse
No announcement yet.

January 2019 - 5-Conductor Flexible Portable Cord

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • January 2019 - 5-Conductor Flexible Portable Cord

    We are pleased to announce in addition to existing 2, 3 and 4-conductor styles, Type SOOW and Type SEOOW flexible cord are now available with 5 conductors in 16, 14, 12 and 10 AWG. Flexible portable cord or service cord is used for electrical power connections requiring flexibility in indoor and outdoor wiring applications. Grounded Wye or 5-wire systems are required in applications such as power drops and supply power for mobile equipment. Type SOOW and SEOOW cord are rated at 600 VAC and are available in 18 to 10 AWG. With a thermoset rubber jacket, Type SOOW is best for abrasion resistance and offers a lower cost. Type SEOOW has a thermoplastic elastomer jacket, a wider continuous temperature range and offers better flexibility at very low temperatures. 5-conductor flexible portable cord is cut-to-length starting at $0.82 per foot (20-foot minimum).


    Please see the following link for more details including additional features, technical specifications, pricing and availability:
    http://www.automationdirect.com/adc/...seoow,_type_w)
Working...
X