Announcement

Collapse
No announcement yet.

January 2019 - NITRA Miniature Valves & Manifolds

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • January 2019 - NITRA Miniature Valves & Manifolds

    We are pleased to announce the new NITRA Miniature Valves & Manifolds. NITRA GVP series pneumatic miniature solenoid valves are an excellent choice for many automation applications with low flow requirements. These two- and three-port valves are typically used for on/off flow control or with single-acting cylinders. GVP series 12 or 24 VDC solenoid valves are available in 10mm and 15mm valve widths and in 2-way or 3-way normally closed configurations. Latching solenoid valves are available in 3-way normally closed configuration. Used with GVP series valves, NITRA GM-3 series compact, precision machined anodized aluminum manifolds are available in single to 4 or 6 stations. Also newly available are compact and miniature manual air valves, general purpose shuttle and bleed valve fittings, brass air jet nozzle kits and non-metallic pneumatic manifolds. Please see the following link for more details including pricing and availability: https://www.automationdirect.com/adc..._-a-_manifolds
    Last edited by kheard; 02-13-2019, 08:39 AM.
Working...
X