Announcement

Collapse
No announcement yet.

February 2019 - IronHorse Larger 325 Frame Size Cast Iron Worm Gearboxes

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts


  • February 2019 - IronHorse Larger 325 Frame Size Cast Iron Worm Gearboxes

    We are pleased to announce additional IronHorse Cast Iron Worm Gearboxes.Larger frame size 325 (3.25") are now available in ratios of 10:1, 15:1, 20:1, 30:1, 40:1, & 60:1 with outputs in left hand shaft, right hand shaft, dual shaft, and hollow shaft. The 325 gearbox C-face interfaces match NEMA 56C, 145TC, and 182/4TC motor frame sizes. Designed to change drive direction by 90 degrees, worm gearboxes are used when space is at a premium, such as for conveyors, or to simplify mechanical design. IronHorse gearboxes are mountable in any direction, except motor pointing up. Mounting bases are available for ease of installation. Please see the following link for more details including pricing and availability: https://www.automationdirect.com/adc...worm_gearboxes
Working...
X