Announcement

Collapse
No announcement yet.

February 2019 - Line Extension of the Contrinex Inductive Proximity Sensors

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • February 2019 - Line Extension of the Contrinex Inductive Proximity Sensors

    We are pleased to announce the addition of 4 mm and 5mm round plus 20mm x 32 mm rectangular N.C. stainless steel harsh duty DC inductive prox sensors. Other additions are 8mm and 12 mm quadruple sensing distance prox sensors. The following link will provide you with further product specifications, pricing and availability:
    https://www.automationdirect.com/adc...ximity_sensors
Working...
X