Announcement

Collapse
No announcement yet.

March 2019 - Self-Adjusting Crimping Tool with Rotatable Crimp Die

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • March 2019 - Self-Adjusting Crimping Tool with Rotatable Crimp Die

    We are pleased to announce the release of our new Self-Adjusting Crimping Tool with Rotatable Crimp Die. The DN-FE-16T crimping tool has a rotatable die and a trapezoidal crimp profile. The crimper is self-adjusting for ferrule sizes of 26 to 8 AWG, and the crimp head is rotatable to accommodate crimping from the side or from the front.
    The following link provides further product features, specifications, pricing and availability:
    http://www.automationdirect.com/adc/...liers_-a-_dies
Working...
X