Announcement

Collapse
No announcement yet.

July 2019 - Hammond Spartan Open Core Transformers

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts


  • July 2019 - Hammond Spartan Open Core Transformers

    We are pleased to announce the launch of the Hammond Spartan Open Core Transformers. The HPS Spartan control transformers are open style units in ratings from 50VA up to 5000VA. Units from 50VA to 3000VA (30 amps) include molded terminal blocks. Four series of open core control transformers are available: 240x480 VAC to 120x240 VAC, 120x240 VAC to 12x24 VAC, 480x600 VAC to 120x240 VAC and 208x416 VAC to 120x240 VAC. The following link will provide further product details, pricing and availability:
    https://www.automationdirect.com/adc...l_transformers
Working...
X