Announcement

Collapse
No announcement yet.

September 2019 - Polyvinyl Chloride (PVC) Enclosures

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • September 2019 - Polyvinyl Chloride (PVC) Enclosures

    AttaBox NewSentry series thermoplastic PVC (Polyvinyl Chloride) junction boxes are extremely rugged and light enclosures, well-suited for harsh, wet and corrosive environments. Uses vary from high-end electronics to extreme corrosive applications both indoors and out, and their small footprint allows use in tight spaces. Integral mounting feet on smaller sizes allow ease of mounting. With a UL94-V0 flammability rating, AttaBox PVC enclosures are self-extinguishing, non-halogenating and non-flame propagating. Operating temperature range is -4 to 140F. NewSentry NEMA 1, 3, 3S, 4X, 6, 6P, 12 rated enclosures are cULus, CSA, IEC, REACH and RoHS certified. For more product information, please use the following link: http://www.automationdirect.com/adc/...junction_boxes
Working...
X