Announcement

Collapse
No announcement yet.

October 2019 - Eaton Electronic Overload Relays up to 175A

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • October 2019 - Eaton Electronic Overload Relays up to 175A

    We are pleased to introduce the new Eaton XT series self-powered electronic overload relays, which are self-contained units available at up to 175A. Eaton XT electronic overload relays are the most compact, high-featured, economical products in class, offering additional trip classes, universal connections to any contactor, and a wide amperage range. Accessory 24VDC and 120 VAC remote reset modules provide remote overload reset capability. Eaton XT series electronic overloads have a broad full-load-amperage (FLA) range (0.33-175A), selectable trip classes (10A, 10, 20, 30), and can be separately mounted to NEMA, IEC and DP contactors. Motor protection includes thermal overload, phase loss, selectable on/off phase imbalance and on/off ground fault (on select models). Eaton XT series electronic overloads are UL, CSA and CE approved. Please see the following link for more details: https://www.automationdirect.com/adc...onic_overloads.
    Last edited by KDeveikis; 11-13-2019, 09:15 AM.
Working...
X