Announcement

Collapse
No announcement yet.

November 2019 - Continuous Flexing Profinet Cable

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • November 2019 - Continuous Flexing Profinet Cable

    We are pleased to announce the launch of the DataMax Extreme Industrial Profinet cables, which are a two-pair shielded construction with 22AWG twisted pair conductors and 7/30 stranded tinned copper with color coded high-density polyethylene insulation. Shielded constructions include both a tinned copper braid shield and aluminized polyester foil overall shield. The cable's outer jacket is pressure extruded Thermoplastic Elastomer (TPE) with excellent moisture, chemical, UV and weathering resistance, exceptional low temperature flexibility, and good flame and fire resistance. DataMax Extreme Profinet cable supports Profinet conformance classes B and C, is UL Type PLTC rated, and designed for use in EtherNet/IP™ systems. The continuous flexing Profinet cable is available in cut-to-length 1-foot increments. Please see the following link for more details: https://www.automationdirect.com/adc...-_signal_cable.
    Last edited by KDeveikis; 11-13-2019, 09:14 AM.
Working...
X