Announcement

Collapse
No announcement yet.

November 2019 - IronHorse Helical Bevel Gearboxes with Cast-Iron Frames

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • November 2019 - IronHorse Helical Bevel Gearboxes with Cast-Iron Frames

    We are pleased to announce our new IronHorse® HBR series of helical bevel gearboxes combines the helical gearset with a bevel gearset to create an output that is perpendicular to the input. All HBR series gearboxes are hollow shaft output and accept double or single shafts. Dual and single output shaft kits are available. The universally interchangeable compact design ensures easy OEM replacement and provides flexible installation with C-face and TC-face inputs, perpendicular output and 6 mounting positions. Five gearbox sizes support 56C up to 254/6TC NEMA motor frames and 6 ratios are available from 10:1 to 120:1 and have a 2-year warranty. Please see the following link for more details: http://www.automationdirect.com/adc/...evel_gearboxes
    Last edited by JHamelly; 11-13-2019, 09:31 AM.
Working...
X