Announcement

Collapse
No announcement yet.

November 2019 - Leadshine 2-phase Digital Stepper Drives

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • November 2019 - Leadshine 2-phase Digital Stepper Drives

    Introducing Leadshine Technology - which is an industry leading motion control supplier offering high quality steppers that are simple, easy to use, long-lasting, and reliable at very reasonable prices. Leadshine 2-phase digital drives with microstepping motor movement and anti-resonance for optimal torque provide extra smooth motion, low motor heating and low noise. These drives accept a wide range of input voltages (12-110 VDC, 18-80 VAC) and provide over-voltage and overcurrent protection, motor auto-configuration on power up and soft-start at power on. Motor output current ranges up 7.2A and pulse input frequency up to 200kHz. For more information please use the following link: http://www.automationdirect.com/adc/...stepper_drives
    Last edited by JHamelly; 11-13-2019, 09:30 AM.
Working...
X