Announcement

Collapse
No announcement yet.

November 2019 - SureStep® High bus voltage microstepping drives and stepper motors

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • November 2019 - SureStep® High bus voltage microstepping drives and stepper motors

    We are please to announce our new SureStep® STP-DRVAC stepper drive which is powered from either 115VAC or 230VAC and is intended for use with step motors designed to handle high bus voltage. MTRAC motors are designed to work with the 115 or 230 VAC powered drives. Auto-setup configures motor current control and anti-resonance gain settings. The high voltage drive (priced at $199.00) uses 90 to 240 VAC input (selected by switch) and output current is settable from 0.6-2.5A/phase (peak o
    f sine). Microstep resolution is switch selectable with 16 settings from 200 to 25600 steps/rev. High voltage, high torque MTRAC motors are available in single and dual-shaft configurations with steel case and stainless-steel shaft(s). The following link provides access for more details: http://www.automationdirect.com/adc/...ors_and_drives
    Last edited by JHamelly; 11-13-2019, 09:33 AM.
Working...
X