Announcement

Collapse
No announcement yet.

January 2020 - ProSense Digital Panel Meters

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • January 2020 - ProSense Digital Panel Meters

    We now offer ProSense digital panel meters in 1/32 and 1/8 DIN sizes which are AC or DC powered and feature IP65-rated meter faces, simple menu-driven pushbutton configuration, and accept a wide variety of input signals. Available outputs include alarm relays, milliamp current, and sensor excitation voltage options.

    New process-display options now include AC or DC voltage (up to 600V) and AC or DC amperage (up to 5A). The ProSense DPM2 process meter series is now available with 4-digit (-1999 to 9999) 20mm character height red LED process indicator displays in addition to the existing 4-digit (-9999 to 9999) 14mm red LED displays. For more details, pricing and availability please click the following link:
    http://www.automationdirect.com/adc/...l_panel_meters
Working...
X