Announcement

Collapse
No announcement yet.

January 2020 - Schmersal IP69K Rated Joysticks

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • January 2020 - Schmersal IP69K Rated Joysticks

    Introducing the new Schmersal joystick selector switches, with design features that make them suitable for food processing, pharmaceutical, and medical applications. The joysticks comply with the special cleaning requirements of the food industry to prevent cross-contamination, particularly when used in machines that process raw goods. The IP69K rating also makes the joysticks suitable for marine applications, traffic systems, commercial vehicles, and any dusty, dirty environments. Blue bellows versions are used in the food processing industry to assist in the detection of foreign materials. Standard 22mm mounting makes the joysticks easily installed and standard M12 connections are used. The spring-return momentary contact joysticks allow operators to move to 2 or 4 positions. Schmersal IP69K rated joysticks are cULus and CE approved and have a 1-year warranty. Please see the following link for more details: https://www.automationdirect.com/adc...ices/joysticks
Working...
X