Announcement

Collapse
No announcement yet.

February 2020 - Quick-disconnect M8 cables and M12 field wireable connectors

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • February 2020 - Quick-disconnect M8 cables and M12 field wireable connectors

    Introducing the addition of our quick-disconnect cables which have a 3, 4 or 5-socket M8 female connector on one end and 3, 4 or 5 open leads on the other end to provide fast and easy connection between field devices and terminal connections. A "lock in place" nickel plated brass or zinc coupling nut resists high levels of shock and vibration.

    The new 5-pole, M8 (Pico) quick-disconnect cables are available with:
    • axial or right-angle female connectors
    • pigtail wiring in 1.5, 5 and 10M cable lengths
    • IP67 rated, UL and CSA approved
    • a 1-year warranty
    • black PUR (polyurethane) jacket of these cables is well-suited for oily, direct sunlight and robotic applications
    The 5-pole, 125V AC/DC, right-angle female M12 screw connectors are field wireable, IP67 rated, accept various cable gauges and diameters, and offer good resistance against chemicals and oils. Please click on the following link for more information and pricing: http://webtc13.automationdirect.com/...y_q-z-d_cables
Working...
X