Announcement

Collapse
No announcement yet.

February 2020 - Multi-conductor 20 AWG flexible control cable

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • February 2020 - Multi-conductor 20 AWG flexible control cable

    We are pleased to announce our multi-conductor flexible control cable is now available in 20 AWG unshielded models with 3 to 25 conductors. The cable's outer jacket is a flexible, premium grade Thermoplastic Elastomer (TPE) that is resistant to sunlight, oil, and moisture penetration, making these cables suitable for indoor and outdoor locations. Individual conductors are bare copper and stranded for flexibility, with black PVC/Nylon insulation and marked with numbers for easy identification. Tray Cable Exposed Run UL ratings allow the control cable to be installed between a cable tray and equipment or devices without requiring metal conduit and/or armor, resulting in installation/maintenance savings. For more information and pricing ,please use the following link: http://www.automationdirect.com/adc/overview/catalog/wiring_solutions/bulk_multi-conductor_cable/flexible_control_cab
Working...
X