Announcement

Collapse
No announcement yet.

March 2020 - Expanded communications and analog I/O capabilities for the BRX PLC

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • March 2020 - Expanded communications and analog I/O capabilities for the BRX PLC

    We are pleased to announce our new expansion modules snap onto the side of any BRX Micro PLC Unit (MPU) or BRX Remote I/O controller. The list below provides more details concerning the new product offering:
    • BRX serial communications modules provide four isolated RS-232 ports that support communications flow control or RS-422 serial ports.
    • BRX single-channel RS-232 (with flow control) and RS-422 Pluggable Option Modules.
    • Universal analog I/O modules have combined current and voltage options.
    • Universal temperature modules provide thermocouple, mV level voltage, RTD or thermistor selection with 24-bit resolution.
    • The 4-channel combination temperature I/O expansion module has universal temperature inputs and analog outputs.
    • Four-channel combination temperature input / discrete output modules provide universal temperature inputs and discrete sink, source or relay outputs.
    For more information please see the following link: http://www.automationdirect.com/adc/...e_micro_brick)
Working...
X