Announcement

Collapse
No announcement yet.

April 2020 - Cable Entry Systems for Control Cabinets

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • April 2020 - Cable Entry Systems for Control Cabinets

    Introducing the new KDL/D cable entry system, which allows cables to be installed through enclosures or other bulkhead surfaces, with the added benefit that pre-made, terminated cables can be installed without disassembling the connectors. The split-frame system enables the quick and simple installation of up to 48 cables in a single frame. Four frame sizes fit standard cut-out dimensions and provide integrated strain relief. The multi-part split-frame system clamps together with a grommet block and grommets to provide a high-density cable entry point with an IP65 environmental rating. Small and medium size grommets accept cable diameters from 0.08 to 0.87 inches (2 to 22mm). Optional discharge plates install directly to the cable entry frame on the inside of the control cabinet and eliminate interference that can occur on cable shields.

    Please see the following link for additional details: https://www.automationdirect.com/adc..._entry_systems

Working...
X