Announcement

Collapse
No announcement yet.

April 2020 - Thermocouple Extension Wire and Cable

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • April 2020 - Thermocouple Extension Wire and Cable

    We are pleased to announce that extension cable for both Type K and Type J thermocouples is now available with either an overall shield (OS) or with individually shielded pairs with an overall shield (SPOS). These cables allow the connection of multiple field sensors to operating instrumentation or PLC input cards with one run versus having to install multiple extension wires. The 20AWG thermocouple extension cable is available in 2, 4, and 8 twisted pairs. Alphanumeric print on the twisted pairs makes identifying the pairs for installation and troubleshooting easy. The thermocouple extension cable is UL PLTC rated. PLTC cable (Power Limited Tray Cable) is rated at 105°C, 300V and is approved for use in Class I, Division 2 Hazardous Locations. The UL approved thermocouple extension wire and cable is cut to length in 1-foot increments with a low 20-foot minimum length.

    Please see the following links for additional details:
    Cut-to-Length TE Wire & Cable: https://www.automationdirect.com/adc...xtension_cable


    Also Now Available in Bulk Single Pair Thermocouple & RTD Extension Wire:
    Type J: https://www.automationdirect.com/adc..._wire_(type_j)
    Type K: https://www.automationdirect.com/adc..._wire_(type_k)
    Type T: https://www.automationdirect.com/adc..._wire_(type_t)
    RTD: https://www.automationdirect.com/adc...cable/rtd_wire
Working...
X