Announcement

Collapse
No announcement yet.

March 2012 - Solenoid Cables & Connectors

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • March 2012 - Solenoid Cables & Connectors

    We are pleased to announce we now offer Solenoid Cables & Connectors. These high quality solenoid valve connectors and over-molded solenoid cables help reduce wiring time. The lower voltage models, 24V or 110V AC/DC, include built-in surge suppression, yellow LED indicator and are rated for connecting with electronics. The 230V AC/DC models are rated for straight wired products. All models are available in five sizes based on DIN 43650. Please see the following link for more details: http://www.automationdirect.com/adc/...are_DIN_Style)
Working...
X