Announcement

Collapse
No announcement yet.

September 2012 - H2-DM1 & H2-DM1E Do-More PLC CPU's

Collapse
X
  • Filter
  • Time
  • Show
Clear All
new posts


  • September 2012 - H2-DM1 & H2-DM1E Do-More PLC CPU's

    We are pleased to announce the addition of the H2-DM1 and H2-DM1E Do-More PLC CPU's! The Do-More Designer software features an all new instruction set to leverage all of the power these new CPU's hold!



    Each Do-More CPU comes with free 30 days of training by Interconnecting Automation AutomationDirect's official training partner! Combined with our new H2-DM1-START and H2-DM1E-START starter kits you can get up to speed in a hurry!


    The Do-more H2-DM1 series PLC CPU module features 192k words total (64k words ladder (flash memory), 128k words user data memory (SRAM with battery backup)).

    Ladder programming, real time clock/calendar, two built-in communications ports: (1) RS-232 port supports programming, K-sequence slave, MODBUS RTU master/slave and ASCII IN/OUT; (1) USB port supports programming.

    Supports bumpless run-time editing and 2000 PID loops. Battery included.

    Requires Do-more Designer programming software (free download online). User manual H2-DM-M available as a free download, or purchase hard copy separately.


    The Do-more H2-DM1E series PLC CPU module features 192k words total (64k words ladder (flash memory), 128k words user data memory (SRAM with battery backup)).

    Ladder programming, real time clock/calendar, three built-in communications ports: (1) RS-232 port supports programming, K-sequence slave, MODBUS RTU master/slave and ASCII IN/OUT; (1) USB port supports programming; (1) Ethernet port supports programming, TCP/IP, UDP/IP and Modbus/TCP.

    Supports bumpless run-time editing and 2000 PID loops. Battery included.

    Requires Do-more Designer programming software (free download online). User manual H2-DM-M available as a free download, or purchase hard copy separately.



    Visit the Do-More product specific website, the Do-More Video Library or the AutomationDirect webstore to find out more!


    Please note that Do-More designer is not compatible with DirectLogic CPU's, nor can existing DirectLogic programs be imported into Do-More designer. We had to do a clean break with the old way of doing things in order to give you the best possible new PLC experience that we could.

    .
    Attached Files
    If you have an urgent issue, please contact AutomationDirect's Technical Support team.

    AutomationDirect.com Technical Support: 1(800) 633-0405 or (770) 844-4200 Email Tech Support
Working...
X