Announcement

Collapse
No announcement yet.

Open Source Isolated RS-422 / RS-485 Shield

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • Open Source Isolated RS-422 / RS-485 Shield

    Over the weekend I finished my open-source isolated RS-422 / RS-485 shield for the P1AM-100. The shield fits inside the P1AM-PROTO prototyping enclosure. It's based on the Analog Devices ADM2582E isolated, full-duplex RS-422 / RS-485 transceiver. Optional 120 Ω termination is independently selectable on both the transmit and receive pairs.

    Click image for larger version

Name:	rs485-board-3.jpg
Views:	240
Size:	98.3 KB
ID:	130053

    The board is compatible with the P1AM-100 with P1000 bus modules and the P1AM-ETH Ethernet module installed. The board has a Microchip EUI-48 serial EEPROM with a MAC address on it for use with the P1AM-ETH Ethernet module as a bonus feature.

    The project is documented on my blog: https://bikerglen.com/blog/p1am-100-...rs-485-shield/

    The hardware design files and example sketches are available in one of my GitHub repositories: https://github.com/bikerglen/p1am-pr...isolated-rs485

    I'm open to forks, pull requests, and constructive feedback. Hopefully people will find this useful.

    Enjoy!

    -Glen
Working...
X