Announcement

Collapse
No announcement yet.

Remote viewing of machine function

Collapse
X
 
  • Filter
  • Time
  • Show
Clear All
new posts

  • Remote viewing of machine function

    We use a 205 PLC (250-1 with Ethernet module) and EA9 screen for our line of large rack and cage washing machines (used in vivariums). We use Ethernet comm and a Stride switch. The HMI displays the progress of the cycle as it runs, including programmed choices the operator has made, count-down times, etc. A customer wants to be able to observe the status of the unit from a remote location, over his LAN, "as if he were watching the HMI". I cannot see how to do this, without simply providing a remote HMI screen connected through his LAN. I would appreciate any thoughts from a more experienced user. THanks

  • #2
    There are apps available for C-more from Apple, Google Play and Amazon. Or if they want to do it from a PC; see software help topic CM508
    If you have an urgent issue, please contact AutomationDirect's Technical Support team.

    AutomationDirect.com Technical Support: 1(800) 633-0405 or (770) 844-4200 Email Tech Support

    Comment

    Working...
    X